Rectifier Mod. 12 pulse P1M6kW 690V 2SC

176F6320

Rectifier Mod. 12 pulse P1M6kW 690V 2SC

Product details

Gross weight 160 kg
Net weight 100 kg
Volume 0 l

Power Devices

Power devices Rectifier bridge

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size FF
F14
F15
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P1M4) 1.4 MW / 1900 HP
RFI Filter (B2) 12 Pulse + Class A2 RFI
(B4) 12 Pulse + Class A1 RFI
(BE) 12 Pulse + RCD + A2 RFI
(BF) 12 Pulse + RCD + A1 RFI
(BG) 12 Pulse + IRM + A2 RFI
(BH) 12 Pulse + IRM + A1 RFI
(BJ) 12 Pulse + NAMUR + A2 RFI
(BK) 12 Pulse + NAMUR + A1 RFI
(BL) 12 Pulse+NAMUR+RCD+A2 RFI
(BM) 12 Pulse+NAMUR+RCM+A1 RFI
(BN) 12 Pulse+NAMUR+IRM+A2 RFI
(BP) 12 Pulse+NAMUR+IRM+A1 RFI
RFI Hardware (B) B-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality