Product details

Gross weight 1.2 kg
Net weight 1.1 kg
Volume 2.227 l
EAN 5714853412471

Repair Kit

Repair Kit Complete repair kit

SPARE PARTS FC 100 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
RFI Filter (H2) RFI filter Class A2
(H5) Maritime use excl. EMC.

SPARE PARTS FC 200 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
RFI Filter (H2) RFI filter Class A2
(H5) Maritime use excl. EMC.

SPARE PARTS FC 300 SERIES

Frame Size C2
Mains Voltage (7) 525 - 690 VAC *
RFI Filter (H2) RFI Class A2 (C3)
(H5)Marine,ruggedis RFI A2(C3)

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality