Product details

Gross weight 108 kg
Net weight 78 kg
Volume 1.162 m3
EAN 5710107604906

Options

Options RFI filter

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1M0) 1.0 MW / 1350 HP
(P800) 800 KW / 1200 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(H4) RFI filter Class A1
(HF) RCD TN/TT Mains+ A1 RFI

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P1M0) 1.0 MW / 1350 HP
(P800) 800 KW / 1200 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(H4) RFI filter Class A1
(HF) RCD TN/TT Mains+ A1 RFI

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P710) 710 KW / 1000 HP
(P800) 800 KW / 1200 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(HK) NAMUR Terminals + A1 RFI
(HM) RCD + NAMUR + A1 RFI
(HP) IRM + NAMUR + A1 RFI
(H4) RFI class A1 (C2)
(HF) RCD TN/TT Mains+ A1 RFI

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 1.0 MW / 1350 HP
800 KW / 1200 HP
RFI Filter (HH) IRM for IT Mains + A1 RFI
(H4) RFI filter Class A1
(HF) RCD TN/TT Mains+ A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality