Product details

Gross weight 1.581 kg
Net weight 1.129 kg
Volume 0 l

Options

Options RFI filter

SPARE PARTS FC 100 SERIES

DrivePro category Spare Part
Frame Size C3
IP Rating IP20
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Frame Size C3
IP Rating IP20
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P55K) 55 KW / 75 HP
(P45K) 45 KW / 60 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

Frame Size C3
IP Rating IP20
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P45K) 45 KW / 60 HP
RFI Filter RFI C2
(H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

Frame Size C3
IP Rating IP20
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating 55 KW / 75 HP
45 KW / 60 HP
RFI Filter (H4) RFI filter Class A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality