Product details

Gross weight 537.5 g
Net weight 537.5 g
Volume 0 l
EAN 5710107581498

Printed Circuit Board (PCA)

Printed Circuit Assemblies RFI card

SPARE PARTS FC 100 SERIES

Frame Size B1
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size B1
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

Frame Size B1
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

DrivePro category Spare Part
Frame Size B1
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality