Power Control Card with GD 75kW FC360
132B1754
The spare part chosen should be based on the drive’s software version.
This product is for drives with 3.x version or above.
The spare part chosen should be based on the drive’s software version.
This product is for drives with 3.x version or above.
Gross weight | 0.46 kg |
Net weight | 0.33 kg |
Volume | 0 l |
EAN | 5715253188652 |
Gross weight | 0.46 kg |
Net weight | 0.33 kg |
Volume | 0 l |
EAN | 5715253188652 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Enclosure | IP20 / Chassis |
Frame Size | J7 |
Power Size | 75 KW / 100 HP |
Series | (360) 360 |
Voltage | (T4) 380-480VAC (Three phased) |
Enclosure | IP20 / Chassis |
Frame Size | J7 |
Power Size | 75 KW / 100 HP |
Series | (360) 360 |
Voltage | (T4) 380-480VAC (Three phased) |