Power Control Card with GD 37kW FC360
132B1752
The spare part chosen should be based on the drive’s software version.
This product is for drives with 3.x version or above.
The spare part chosen should be based on the drive’s software version.
This product is for drives with 3.x version or above.
Gross weight | 0.56 kg |
Net weight | 0.43 kg |
Volume | 0 l |
EAN | 5715253188638 |
Gross weight | 0.56 kg |
Net weight | 0.43 kg |
Volume | 0 l |
EAN | 5715253188638 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Enclosure | IP20 / Chassis |
Frame Size | J6 |
Power Size | 37 KW / 50 HP |
Series | (360) 360 |
Voltage | (T4) 380-480VAC (Three phased) |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Enclosure | IP20 / Chassis |
Frame Size | J6 |
Power Size | 37 KW / 50 HP |
Series | (360) 360 |
Voltage | (T4) 380-480VAC (Three phased) |