Power Control Card, 75kW
132B0306
The spare part chosen should be based on the drive’s software version.
This product is for drives with 3.x version or lower.
The spare part chosen should be based on the drive’s software version.
This product is for drives with 3.x version or lower.
Gross weight | 0.46 kg |
Net weight | 0.33 kg |
Volume | 0 dm3 |
Gross weight | 0.46 kg |
Net weight | 0.33 kg |
Volume | 0 dm3 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Power Size | 75 KW / 100 HP |
Series | (360) 360 |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Power Size | 75 KW / 100 HP |
Series | (360) 360 |