Power Control Card, 30kW
132B0287
The spare part chosen should be based on the drive’s software version.
This product is for drives with 3.x version or lower.
The spare part chosen should be based on the drive’s software version.
This product is for drives with 3.x version or lower.
Gross weight | 0.675 kg |
Net weight | 0.595 kg |
Volume | 0 dm3 |
Gross weight | 0.675 kg |
Net weight | 0.595 kg |
Volume | 0 dm3 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Power Size | 30 KW / 40 HP |
Series | (360) 360 |
Power Size | 30 KW / 40 HP |
Series | (360) 360 |