Product details

Gross weight 1202 g
Net weight 900 g
Volume 0 l

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Mains Voltage (7) 525 - 690 VAC *
Power Rating (P165) 165 KW / 220 HP
(N165) 165 KW / 220 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality