Product details

Gross weight 0.7 kg
Net weight 0.6 kg
Volume 14.652 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

/Coating PCB (R)Coated PCB 3C3 + Ruggedised
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D2n
D7H
D8H
D4H
D2H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N200) 200 KW / 300 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality