Product details

Gross weight 1 kg
Net weight 1 kg
Volume 14.376 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

/Coating PCB (R)Coated PCB 3C3 + Ruggedised
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N90K) 90 KW / 125 HP

SPAREPARTS for FC-321

/Frame Size D3H
D1H
/Power Rating (P132) 132 KW / 200 HP
/Voltage Three phase 575-690 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality