Power Card RGD NO 400kW 525-690V, 1180V
176F4213
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Gross weight | 1.16 kg |
Net weight | 0.88 kg |
Volume | 0.014 m3 |
EAN | 5715253410012 |
Gross weight | 1.16 kg |
Net weight | 0.88 kg |
Volume | 0.014 m3 |
EAN | 5715253410012 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Coating PCB |
(C) Coated PCB (X) Not Coated PCB |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N400) 400 KW / 550 HP |
Coating PCB |
(C) Coated PCB (X) Not Coated PCB |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N400) 400 KW / 550 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N400) 400 KW / 550 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N400) 400 KW / 550 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N400) 400 KW / 550 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N400) 400 KW / 550 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N400) 400 KW / 550 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N400) 400 KW / 550 HP |