Power Card RGD NO 315kW 525-690V, 1180V
176F4212
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Gross weight | 1.12 kg |
Net weight | 1.12 kg |
Volume | 14.571 dm3 |
EAN | 5715253410005 |
Gross weight | 1.12 kg |
Net weight | 1.12 kg |
Volume | 14.571 dm3 |
EAN | 5715253410005 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N250) 250 KW / 350 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N250) 250 KW / 350 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |
Frame Size |
D7H D8H D4H D2H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N315) 315 KW / 450 HP |