Power Card RGD NO 132kW 525-690V, 1180V
176F4209
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Buy for D-frame drives built during or after Week 9 (2/27) 2023
Gross weight | 2.5 kg |
Net weight | 2.5 kg |
Volume | 14.267 dm3 |
EAN | 5715253409979 |
Gross weight | 2.5 kg |
Net weight | 2.5 kg |
Volume | 14.267 dm3 |
EAN | 5715253409979 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N110) 110 KW / 150 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size |
D5H D6H D3H D1H |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (N132) 132 KW / 200 HP |
/Frame Size |
D4H D1H |
/Power Rating | (N132) 132 KW / 200 HP |
/Voltage | Three phase 380-500 VAC |
/Frame Size |
D4H D1H |
/Power Rating | (N132) 132 KW / 200 HP |
/Voltage | Three phase 380-500 VAC |