Product details

Gross weight 1.5 kg
Net weight 1.25 kg
Volume 14.62 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N1M0) 1.0 MW / 1350 HP
(N560) 560 KW / 750 HP
(N1M2) 1.2 MW / 1600 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 200 SERIES

Frame Size DB2
DA4
DB4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N630) 630 KW / 900 HP
(N1M0) 1.0 MW / 1350 HP
(N560) 560 KW / 750 HP
(N1M2) 1.2 MW / 1600 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size Db2
Da4
Db4
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N560) 560 KW / 750 HP
(N900) 900 KW / 1250 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 12 Pulse + A2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality