Product details

Gross weight 2.314 kg
Net weight 1.744 kg
Volume 14.861 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size DA2
DB2
DA4
DB4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

SPARE PARTS FC 200 SERIES

Frame Size DA2
DB2
DA4
DB4
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (N1M0) 1.0 MW / 1350 HP
(N500) 500 KW / 650 HP
(N450) 450 KW / 600 HP
(N800) 800 KW / 1200 HP
RFI Hardware (P) P-type

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size Da2
Db2
Da4
Db4
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (N400) 400 KW / 550 HP
(N450) 450 KW / 600 HP
(N710) 710 KW / 1000 HP
(N800) 800 KW / 1200 HP
RFI Filter Parallel 6 Pulse + A2
Parallel 6 Pulse + A1
Parallel 12 Pulse + A2
Parallel 12 Pulse + A1

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality