Power Card NO 22kW 690V B4 Frame
130B9187
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
Gross weight | 1.6 kg |
Net weight | 1.6 kg |
Volume | 11.481 dm3 |
EAN | 5710107947652 |
Gross weight | 1.6 kg |
Net weight | 1.6 kg |
Volume | 11.481 dm3 |
EAN | 5710107947652 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | 22 KW / 30 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | 22 KW / 30 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |