Product details

Gross weight 772 g
Net weight 470 g
Volume 14.47 dm3

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size DB2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP
RFI Filter Parallel 12 Pulse + A2

SPARE PARTS FC 200 SERIES

Frame Size DB2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N315) 315 KW / 450 HP
RFI Filter Parallel 12 Pulse + A2

SPARE PARTS FC 300 SERIES

Frame Size Db2
Mains Voltage (7) 525 - 690 VAC *
Phase (T) Three phase
Power Rating (N250) 250 KW / 350 HP
RFI Filter Parallel 12 Pulse + A2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality