Product details

Gross weight 1.17 kg
Net weight 0.98 kg
Volume 2.263 dm3
EAN 5715253040356

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 101 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P200) 200 KW / 300 HP
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality