Power Card NO 18kW 690V B4 Frame
130B9186
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
Gross weight | 4.871 kg |
Net weight | 4.468 kg |
Volume | 0.113 hl |
EAN | 5710107947669 |
Gross weight | 4.871 kg |
Net weight | 4.468 kg |
Volume | 0.113 hl |
EAN | 5710107947669 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P15K) 15 KW / 20 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P15K) 15 KW / 20 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
Frame Size | B4 |
Mains Voltage | (7) 525 - 690 VAC * |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |