Product details

Gross weight 2 g
Net weight 2 g
Volume 13.365 l
EAN 5710107601165

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

/Coating PCB (C) Coated PCB
(X) Not coated PCB
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size D5H
D6H
D3H
D1H
Mains Voltage (5) 380 - 500 VAC
Power Rating (N132) 132 KW / 200 HP

SPAREPARTS for FC-321

/Power Rating (N110) 110 KW / 150 HP
/Voltage Three phase 380-500 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality