Product details

Gross weight 1.17 kg
Net weight 0.98 kg
Volume 0 l

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 200 SERIES

Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (N132) 132 KW / 200 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Spare Part
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (N110) 110 KW / 150 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality