Product details

Gross weight 1.254 kg
Net weight 0.625 kg
Volume 0 l
EAN 5710107581139

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 101 SERIES

/Frame Size H8
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P75K) 75 KW / 100 HP
Series (101) HVAC Basic - Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality