Product details

Gross weight 1075 g
Net weight 795 g
Volume 0 l
EAN 5710107586257

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Enclosure (E2M) IP21/Type 1+mains shield
(C21) SS BackChnl IP21/Type 1
(E21) IP21 / Type 1
(C2M) SS BackChl IP21/Type1+MS
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality