Product details

Gross weight 2 kg
Net weight 2 kg
Volume 14.157 dm3
EAN 5710107586271

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size F18

SPARE PARTS FC 200 SERIES

Frame Size F18

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size F18

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 500 KW / 650 HP
710 KW / 1000 HP
630 KW / 900 HP
560 KW / 750 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality