Power Card 37kW 400V

130B5342

Power Card 37kW, 400V

Product details

Gross weight 1.56 kg
Net weight 1.37 kg
Volume 11.232 dm3
EAN 5710107581351

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 101 SERIES

/Frame Size H6
Enclosure (E20) IP20 / Chassis
(P20) IP20 / Chassis Backplate
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality