Product details

Gross weight 0.5 kg
Net weight 0.4 kg
Volume 0.114 hl
EAN 5710107580651

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 300 SERIES

DrivePro category Spare Part
Mains Voltage (A) 380 - 400 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality