Product details

Gross weight 0.98 kg
Net weight 0.98 kg
Volume 14.157 dm3
EAN 5710107601301

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P450) 450 KW / 600 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P400) 400 KW / 550 HP
(P315) 315 KW / 450 HP
(P355) 355 KW / 500 HP
(P250) 250 KW / 350 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

SPARE PARTS FC 103 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
355 KW / 500 HP
450 KW / 600 HP
RFI Filter LHD - AAF006 filter + A2 RFI
LHD - AAF006 filter + A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality