Product details

Gross weight 1 kg
Net weight 1 kg
Volume 0.142 hl
EAN 5710107586325

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size E7

SPARE PARTS FC 200 SERIES

Frame Size E7

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size E7

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 400 KW / 550 HP
315 KW / 450 HP
355 KW / 500 HP
450 KW / 600 HP
RFI Filter (L2) LHD + Class A2 RFI
(L4) LHD + Class A1 RFI

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality