Product details

Gross weight 1.536 kg
Net weight 1.081 kg
Volume 0 l
EAN 5710107581177

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 101 SERIES

/Frame Size H6
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (6) 525 - 600 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
Series (101) HVAC Basic - Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality