Power Card 22kW 500V H5 filter
130B1993
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
If the drive is build before April 1th 2013 replacement of the power
card is not possible and the whole drive will have to be replaced.
Gross weight | 4.726 kg |
Net weight | 4.324 kg |
Volume | 0.115 hl |
EAN | 5710107583027 |
Gross weight | 4.726 kg |
Net weight | 4.324 kg |
Volume | 0.115 hl |
EAN | 5710107583027 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
DrivePro category |
Suitcase spare part Recommended spare part Spare Part |
Frame Size | B4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P22K) 22 KW / 30 HP |
RFI Filter | (H5) Maritime use excl. EMC. |
Frame Size | B4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
RFI Filter | (H5)Marine,ruggedis RFI A2(C3) |
Frame Size | B4 |
Mains Voltage | (5) 380 - 500 VAC |
Phase | (T) Three phase |
Power Rating | (P18K) 18.5 KW / 25 HP |
RFI Filter | (H5)Marine,ruggedis RFI A2(C3) |