Product details

Gross weight 1.88 kg
Net weight 1.88 kg
Volume 19.629 dm3
EAN 5710107581306

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 101 SERIES

/Frame Size I6
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP

SPARE PARTS FC 131 SERIES

/Frame Size I6
/Power size 22 KW / 30 HP
/Product group VLT® HVAC Drive FC -
/Series 131

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality