Product details

Gross weight 1.09 kg
Net weight 0.9 kg
Volume 11.513 dm3
EAN 5710107581214

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 101 SERIES

/Frame Size H7
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Mains Voltage (2) 200 - 240 VAC
Phase (T) Three phase
Power Rating (P22K) 22 KW / 30 HP
Series (101) HVAC Basic - Standard

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality