Power Card 110kW 480V

176F8652

spare,power card,pdefc-xxxp110t4xxxxxuxc

Product details

Gross weight 0.95 kg
Net weight 0.75 kg
Volume 2 l
EAN 5710107594580

Printed Circuit Board (PCA)

Printed Circuit Assemblies Power card

SPARE PARTS FC 100 SERIES

Frame Size D1
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP

SPARE PARTS FC 200 SERIES

Frame Size D1
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP

SPARE PARTS FC 300 SERIES

DrivePro category Suitcase spare part
Recommended spare part
Spare Part

SPARE PARTS FC 103 SERIES

Frame Size D1
D3
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 110 KW / 150 HP

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality