OBS_Power module left right 520A 500V no

141F3671

60SA-FR10-0520-5-ANV

Product details

Gross weight 25.5 kg
Net weight 22.1 kg
Dimension 600X285X400
Volume 0 l

Repair Kit

Repair Kit Inverter module kit

Spareparts for Vacon VXSNXWG

Brake Chopper No Brake
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
Frame Size (FI10) Frame 10 INU
(FI12) 2xFrame 10 INU
Mains Voltage 380-500 Vac
NXPLC current 520 Amp
Product range Acrive Front-End Unit
Brake Chopper Unit
Inverter Unit

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality