NX Insulator Package T7 FR10
181B6260
SPR-MEC47408
DrivePro Insulator Package for Vacon NX FR10 690V. Includes all
insulators for the drive.
SPR-MEC47408
DrivePro Insulator Package for Vacon NX FR10 690V. Includes all
insulators for the drive.
Gross weight | 2.287 kg |
Net weight | 2.058 kg |
Volume | 0.601 hl |
EAN | 5715253529905 |
Gross weight | 2.287 kg |
Net weight | 2.058 kg |
Volume | 0.601 hl |
EAN | 5715253529905 |
Mechanics | Insulation foil |
Mechanics | Insulation foil |
DrivePro category | Spare Part |
Frame Size | Frame 10 |
Mains Voltage | 525 – 690 Vac (640-1100 Vdc) |
Product Group |
NXP Frequency Converter NXS Frequency Converter |
DrivePro category | Spare Part |
Frame Size | Frame 10 |
Mains Voltage | 525 – 690 Vac (640-1100 Vdc) |
Product Group |
NXP Frequency Converter NXS Frequency Converter |