Product details

Gross weight 0.11 kg
Net weight 0.08 kg
Volume 0 l

Connections

Connections Connector assembly

SPARE PARTS FC 101 SERIES

/Frame Size H11
DrivePro category Self-service spare part
Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P37K) 37 KW / 50 HP
(P30K) 30 KW / 40 HP
(P45K) 45 KW / 60 HP
Series (111) HVAC Basic - Cascade

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality