Motor Control T7 for S3 size starter
175G0220
Motor Control Kit for Frame size S3, Mains Voltage T7 (380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control Kit for Frame size S3, Mains Voltage T7 (380-690V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Gross weight | 230 g |
Net weight | 230 g |
Volume | 6.84 l |
EAN | 5714853346370 |
Gross weight | 230 g |
Net weight | 230 g |
Volume | 6.84 l |
EAN | 5714853346370 |
Printed Circuit Assemblies | Power card |
Printed Circuit Assemblies | Power card |
/Current Rating |
1134 A 979 A |
/Mains Voltage | Three phase 380-690 V AC |
/Series | (6) 600 series |
/Current Rating |
1134 A 979 A |
/Mains Voltage | Three phase 380-690 V AC |
/Series | (6) 600 series |