Motor Control Kit for small T5 starter
175G0139
Motor Control Kit for Frame size S1, Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control Kit for Frame size S1, Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Gross weight | 0.23 kg |
Net weight | 0.23 kg |
Volume | 6.84 dm3 |
Gross weight | 0.23 kg |
Net weight | 0.23 kg |
Volume | 6.84 dm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
69 A 34 A 20 A 42 A 86 A 63 A 129 A 108 A |
/Mains Voltage | Three phase 200-525 V AC |
/Phase | (T) Three phase |
/Series | (6) 600 series |
/Bypass | (B) With Int. Bypass Contactor |
/Current Rating |
69 A 34 A 20 A 42 A 86 A 63 A 129 A 108 A |
/Mains Voltage | Three phase 200-525 V AC |
/Phase | (T) Three phase |
/Series | (6) 600 series |