Motor Control Kit for big T5 starter
175G0140
Motor Control Kit for Frame size S2,S3 Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Motor Control Kit for Frame size S2,S3 Mains Voltage T5 (200-525V).
Boards sent as spare parts are not loaded with firmware. After replacing
Control Card, load firmware into the soft starter.
Gross weight | 0.23 kg |
Net weight | 0.23 kg |
Volume | 6.84 dm3 |
Gross weight | 0.23 kg |
Net weight | 0.23 kg |
Volume | 6.84 dm3 |
Printed Circuit Assemblies | Control card |
Printed Circuit Assemblies | Control card |
/Current Rating |
1154 A 194 A 590 A 1250 A 171 A 579 A 667 A 323 A 950 A 654 A 244 A 410 A 1134 A 144 A 287 A 839 A 527 A 736 A 979 A |
/Mains Voltage | Three phase 200-525 V AC |
/Phase | (T) Three phase |
/Series | (6) 600 series |
/Current Rating |
1154 A 194 A 590 A 1250 A 171 A 579 A 667 A 323 A 950 A 654 A 244 A 410 A 1134 A 144 A 287 A 839 A 527 A 736 A 979 A |
/Mains Voltage | Three phase 200-525 V AC |
/Phase | (T) Three phase |
/Series | (6) 600 series |