Mixing Fan DC 40x28

176F3165

Mixing fan, mounted below the input terminals

Product details

Gross weight 0.15 kg
Net weight 0.05 kg
Volume 1.12 l
EAN 5710107600939

Electro Mechanics

Electro Mechanics Internal fan

SPARE PARTS FC 100 SERIES

Frame Size D1n
D2n
D7H
DA2
D8H
DB2
D5H
DA4
D6H
DB4
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

Frame Size D1n
D2n
DA2
D7H
DB2
D8H
DA4
D5H
DB4
D6H
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

DrivePro category Maintenance spare part
Suitcase spare part
Recommended spare part
Spare Part
Frame Size D1n
D2n
D7H
Da2
D8H
Db2
D5H
Da4
D6H
Db4
D3H
D4H
D1H
D2H
Mains Voltage (2) 200 - 240 VAC
(4) 380 - 480 VAC
(5) 380 - 500 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase

SPARE PARTS FC 101 SERIES

/Frame Size H14
H13
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 103 SERIES

Frame Size D7H
D8H
D5H
D6H
D3H
D4H
D1H
D2H

SPARE PARTS FC 360 SERIES

Frame Size J8
J9
Series (360) 360

SPARE PARTS FOR FREQUENCY CONVERTER

Frame designation FK10a
FB10C
FK10c
FA09
FB09a
FB09c
FK09c
FA10
FK09a
FB10a
Product category Frequency converter,air-cooled

SPAREPARTS for FC-321

/Frame Size D3H
D4H
D1H
D2H
/Voltage Three phase 380-500 VAC
Three phase 525-600 VAC
Three phase 200-240 VAC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality