Product details

Gross weight 20 kg
Net weight 16 kg
Volume 27.195 l
EAN 5710107596072

Mechanics

Mechanics Filter

SPARE PARTS FC 100 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P110) 110 KW / 150 HP
(P132) 132 KW / 200 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 200 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P132) 132 KW / 200 HP
(P110) 110 KW / 150 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS FC 300 SERIES

Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
(P110) 110 KW / 150 HP
RFI Filter (H4) RFI class A1 (C2)

SPARE PARTS FC 103 SERIES

Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating 110 KW / 150 HP
132 KW / 200 HP
RFI Filter (H4) RFI filter Class A1

SPARE PARTS VLT 5000 SERIES

Dedicated Application (P) Process
(F) Flux
Enclosure Class (00) IP00
(N1) IP20 NEMA 1
(54) IP54
Mains Voltage U(in) (5) 380-500/460-500V AC
Phase (T) Three Phases
Phase+Mains+Power T5152
T5122
Power rating (122) 122
(152) 152
RFI Filter (R1) EN 55011 Class A1
VLT Series (5) VLT® 5000 Series

SPARE PARTS VLT 6000 SERIES

Dedicated Application (H) HVAC
Enclosure Class (00) IP00
(N1) IP20 NEMA 1
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4172
T4152
Phase+Mains+Power+Encl T4152C54
T4152C00
T4172C00
T4172C54
T4172CN1
T4152CN1
Power rating (172) 172
(152) 152
VLT Series (6) VLT® 6000 Series

SPARE PARTS VLT 8000 SERIES

Dedicated Application (A) AQUA
DrivePro category Spare Part
Enclosure Class (00) IP00
(N1) IP20 NEMA 1
(54) IP54
Enclosure Type (C) Compact
Mains Voltage U(in) (4) 380-480V +/- 10% 50/60Hz
Phase (T) Three Phases
Phase+Mains+Power T4152
T4202
Phase+Mains+Power+Encl T4152C54
T4152C00
T4202CN1
T4202C00
T4202C54
T4152CN1
Power rating (202) 202
(152) 152
RFI Filter (R1) EN 55011 Class A1
VLT Series (8) VLT® 8000 Series

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality