Mains disconnect 400AMP 600V special
176F9117
Used on drives built after November 18, 2008 (week 47 2008). For drives built before this date use 176F8347.
Used on drives built after November 18, 2008 (week 47 2008). For drives built before this date use 176F8347.
Gross weight | 3.724 kg |
Net weight | 3.5 kg |
Volume | 7.682 dm3 |
EAN | 5710107604876 |
Gross weight | 3.724 kg |
Net weight | 3.5 kg |
Volume | 7.682 dm3 |
EAN | 5710107604876 |
Electro Mechanics | Switch |
Electro Mechanics | Switch |
Frame Size |
D4 D1n D2n D11 D13 D2 |
Mains Option |
(1) Mains Disconnect (3) Mains Disconnect + Fuse (E) Disconnect+Contactor+Fuse (5) Disconnect + Fuse + Load (G) Disc+Contact+Loadsh+Fuse (8) Disconnect + Loadsharing |
Frame Size |
D4 D1n D2n D11 D13 D2 |
Mains Option |
(1) Mains Disconnect (3) Mains Disconnect + Fuse (E) Disconnect+Contactor+Fuse (5) Disconnect + Fuse + Load (G) Disc+Contact+Loadsh+Fuse (8) Disconnect + Loadsharing |
Frame Size |
D1n D4 D2n D11 D13 D2 |
Mains Option |
(1) Mains Disconnect (3) Mains Disconnect + Fuse (5) Disconnect + Fuse + Load (E) Disconnect+Contactor+Fuse (G) Disc+Contact+Loadsh+Fuse (8) Disconnect + Loadsharing |
Frame Size |
D1n D4 D2n D11 D13 D2 |
Mains Option |
(1) Mains Disconnect (3) Mains Disconnect + Fuse (5) Disconnect + Fuse + Load (E) Disconnect+Contactor+Fuse (G) Disc+Contact+Loadsh+Fuse (8) Disconnect + Loadsharing |
/Mains Option |
(1) Mains Disconnect (3) Mains Disconnect + Fuse (E) Disconnect+Contactor+Fuse (5) Disconnect + Fuse + Load (G) Disc+Contact+Loadsh+Fuse (8) Disconnect + Loadsharing |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
D4 D1n D2n D11 D13 D2 |
/Mains Option |
(1) Mains Disconnect (3) Mains Disconnect + Fuse (E) Disconnect+Contactor+Fuse (5) Disconnect + Fuse + Load (G) Disc+Contact+Loadsh+Fuse (8) Disconnect + Loadsharing |
DrivePro category |
Suitcase spare part Spare Part |
Frame Size |
D4 D1n D2n D11 D13 D2 |
Frame Size |
(D9) D9-Frame (D14) D14-Frame |
Mains Option | (3) Mains Disconnect + fuse |
Frame Size |
(D9) D9-Frame (D14) D14-Frame |
Mains Option | (3) Mains Disconnect + fuse |
/Mains Option |
(1) Mains Disconnect (3) Mains Disconnect + Fuse (5) Disconnect + Fuse + Load (E) Disconnect+Contactor+Fuse (G) Disc+Contact+Loadsh+Fuse (8) Disconnect + Loadsharing |
Frame Size |
D4 D11 D13 D2 |
/Mains Option |
(1) Mains Disconnect (3) Mains Disconnect + Fuse (5) Disconnect + Fuse + Load (E) Disconnect+Contactor+Fuse (G) Disc+Contact+Loadsh+Fuse (8) Disconnect + Loadsharing |
Frame Size |
D4 D11 D13 D2 |