Product details

Gross weight 16.898 kg
Net weight 16.898 kg
Volume 28.345 dm3
EAN 5710107605255

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS FC 100 SERIES

Mains Option (2) Mains Contactor
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(9) Contactor + Loadsharing
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 200 SERIES

Mains Option (2) Mains Contactor
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(9) Contactor + Loadsharing
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating (P500) 500 KW / 650 HP
(P710) 710 KW / 1000 HP
(P560) 560 KW / 750 HP
(P900) 900 KW / 1250 HP
(P800) 800 KW / 1200 HP
RFI Hardware (H) H-type
(N) N-type

SPARE PARTS FC 300 SERIES

/Mains Option (2) Mains Contactor
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(6) Contactor + Fuse + Load
(F) CirBreaker+Contactor+Fuse
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(9) Contactor + Loadsharing
DrivePro category Spare Part
Phase (T) Three phase
Phase+Mains+Power+RFI T5P450N4
T7P800HE
T5P450N2
T7P800HG
T7P800HJ
T7P800HL
T7P710HJ
T5P500HE
T7P710DE
T7P710HG
T5P500HH
T7P710HN
T5P500HF
T7P710HL
T5P500HG
T7P710DG
T5P500HL
T7P800HN
T5P500HM
T5P500HJ
T5P500HK
T5P500HP
T7P710HE
T5P500HN
T7P710H2
T7P710D2
T5P500N2
T5P500N4
T7P630HN
T7P630HL
T7P630HJ
T5P450H4
T7P630HG
T5P450H2
T7P630HE
T5P450HF
T5P450HG
T5P450HE
T5P450HN
T5P500H4
T5P450HL
T5P500H2
T5P450HM
T5P450HJ
T5P450HK
T5P450HH
T5P450HP
T7P800H2
T7P630H2

SPARE PARTS FC 103 SERIES

/Mains Option (2) Mains Contactor
(4) Mains Contactor + Fuse
(E) Disconnect+Contactor+Fuse
(F) CirBreaker+Contactor+Fuse
(6) Contactor + Fuse + Load
(G) Disc+Contact+Loadsh+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(9) Contactor + Loadsharing
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T4P560
T7P800
T7P710
T4P500
T7P900
Power Rating 500 KW / 650 HP
710 KW / 1000 HP
560 KW / 750 HP
900 KW / 1250 HP
800 KW / 1200 HP
Spare part - RFI Hardware (H) H-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality