Product details

Gross weight 35 kg
Net weight 35 kg
Volume 0.499 hl
EAN 5710107606580

Electro Mechanics

Electro Mechanics Contactor

SPARE PARTS FC 100 SERIES

Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase (T) Three phase
Phase+Mains+Power T7P800
T7P710
T4P500
RFI Hardware (D) D-type
(H) H-type
(N) N-type

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase (T) Three phase
Phase+Mains+Power T7P800
T7P710
T4P500
RFI Hardware (D) D-type
(H) H-type
(N) N-type

SPARE PARTS FC 300 SERIES

/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Phase (T) Three phase
Phase+Mains+Power T7P630
T5P450
T7P710
RFI Hardware (D) D-type
(H) H-type
(N) N-type

SPARE PARTS FC 103 SERIES

/Mains Option (F) CirBreaker+Contactor+Fuse
(H) CirBkr+Contact+Loadsh+Fuse
(J) Circuit Breaker + Fuse
(K) Cir Breaker+Loadsh+Fuse
Mains Voltage (4) 380 - 480 VAC
(7) 525 - 690 VAC *
Phase (T) Three phase
Phase+Mains+Power T7P800
T7P710
T4P500
Power Rating 500 KW / 650 HP
710 KW / 1000 HP
800 KW / 1200 HP
Spare part - RFI Hardware (H) H-type
(N) N-type

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality