Product details

Gross weight 0.15 kg
Net weight 0.12 kg
Volume 0 l

Connections

Connections Connector

SPARE PARTS FC 101 SERIES

/Frame Size H12
DrivePro category Spare Part
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase
Power Rating (P90K) 90 KW / 125 HP
Series (111) HVAC Basic - Cascade

SPARE PARTS FC 360 SERIES

Power Normal Overload
Power Size 90 KW / 125 HP
Series (360) 360

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality