Product details

Gross weight 0.25 kg
Net weight 0.15 kg
Volume 0 l
EAN 5710107579808

Power Devices

Power devices Rectifier SCR

SPARE PARTS MCD 3000 SERIES

Frame Size (A) A-Frame
MCD Series (3) 3000 series
Phase (T) Three phase
Power Rating (045) 45 kW

SPARE PARTS MCD 500 SERIES

Current Rating (0089) 89A, AC53b 3-30:570
DrivePro category Suitcase spare part
Recommended spare part
Spare Part
MCD Series (5) 500 Series
Reserved (X) Reserved

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality