Loadshare kit E frame T4/T5

176F1843

spare, load-share terminals kit, 380-500V, E-frame

Product details

Gross weight 9.33 kg
Net weight 9.05 kg
Volume 0 l
EAN 5710107587797

Mechanics

Mechanics Accessory bag multi

SPARE PARTS FC 100 SERIES

Frame Size E1
E2
Mains Option (A) Fuse + Loadsharing
(D) Loadsharing
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 200 SERIES

DrivePro category Spare Part
Frame Size E1
E2
Mains Option (A) Fuse + Loadsharing
(D) Loadsharing
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

SPARE PARTS FC 300 SERIES

/Mains Option (A) Fuse + Loadsharing
(D) Loadsharing
Frame Size E1
E2
Mains Voltage (5) 380 - 500 VAC
Phase (T) Three phase

SPARE PARTS FC 103 SERIES

/Mains Option (A) Fuse + Loadsharing
(D) Loadsharing
Frame Size E1
E2
Mains Voltage (4) 380 - 480 VAC
Phase (T) Three phase

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality