Product details

Gross weight 0.7 kg
Net weight 0.6 kg
Volume 8.761 dm3
EAN 5710107593804

Mechanics

Mechanics Enclosure front cover

SPARE PARTS MCD 200 SERIES

Control Supply Voltage (CV3) 110/240 VAC or 440 VAC
MCD Series (201) 201
Power Rating (022) 22 kW 48A:4-6: 354
(015) 15 kW 34A:4-6: 354
(007) 7 kW 18A:4-6: 354
(018) 18 kW 42A:4-6: 354
(030) 30 kW 60A:4-6: 354

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality